JAJSU42A April 2022 – April 2024 BQ76922
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The BQ76922 device includes a suite of diagnostic tests which can be utilized by the system to improve robustness of operation. These include comparisons between the two voltage references integrated within the device, a hardware monitor of the LFO frequency, memory checks at power-up or reset, an internal watchdog on the embedded processor, and more. These are described in detail in the BQ76922 Technical Reference Manual.