JAJSNA9 March 2023 BQ77205
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OVER VOLTAGE PROTECTION (OV) | ||||||
VOV | OV Detection Range | 3.55 | 5.1 | V | ||
VOV_STEP | OV Detection Steps | 25 | mV | |||
VOV_HYS | OV Detection Hysteresis | Selected OV Hysterysis depends on part number. See device selection table for details. | VOV – 50 | mV | ||
Selected OV Hysterysis depends on part number. See device selection table for details. | VOV – 100 | mV | ||||
VOV_ACC | OV Detection Accuracy | TA = 25℃ |
–10 | 10 | mV | |
OV Detection Accuracy | 0℃ ≤ TA ≤ 60℃ |
–20 | 20 | mV | ||
OV Detection Accuracy | -40℃ ≤ TA ≤ 110℃ |
–50 | 50 | mV | ||
OPEN WIRE PROTECTION (OW) | ||||||
VOW | OW Detection Threshold | Vn < Vn-1 where n = 2 to 5 | –200 | mV | ||
V1 - VSS | 500 | mV | ||||
VOW_HYS | OW Detection Hysteresis | Vn < Vn-1 where n = 1 to 5 | VOW +100 | mV | ||
VOW_ACC | OW Detection Accuracy | -40 ℃ ≤ TA ≤ 110℃ | –25 | 25 | mV | |
SUPPLY AND LEAKAGE CURRENT | ||||||
ICC | Supply Current | No fault detected. | 2 | 2.5 | µA | |
IIN(1) | Input Current at Vx Pins | Vn - Vn-1 and V1 - VSS = 4V, where n = 2 to 5, Open Wire Enabled | –0.3 | 0.3 | µA | |
Vn - Vn-1 and V1 - VSS = 4V, where n = 2 to 5, Open Wire Disabled | –0.1 | 0.1 | µA | |||
OUTPUT DRIVE, OUT pin, CMOS ACTIVE HIGH VERSIONS ONLY | ||||||
VOUT_AH | Output Drive Voltage for OUT, Active High 6V | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 5, VDD = 18V, IOH = 100 µA measured out of OUT pin. | 6 | V | ||
Output Drive Voltage for OUT, Active High VDD | VDD - VOUT , Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 5, IOH = 10 µA measured out of OUT pin. | 0 | 1 | 1.5 | V | |
Output Drive Voltage for DOUT, Active High 6V | VDD - VOUT , If 4 of 5 cells are short circuited and only one cell remains powered and > VOV, VDD = Vx (cell voltage), IOH = 100 µA, | 0 | 1 | 1.5 | V | |
Output Drive Voltage for OUT, Active High 6V and VDD | Vn - Vn-1 and V1 - VSS < VOV, where n = 2 to 5, VDD = 18 V, IOH = 100 µA measured into pin | 250 | 400 | mV | ||
ROUT_AH | Internal Pull Up Resistor | 80 | 100 | 120 | kΩ | |
IOUT_AH_H | OUT Source Current (during OV) | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 5, VDD = 18 V, OUT = 0V. Measured out of OUT pin | 6.5 | mA | ||
IOUT_AH_L | OUT Sink Current (no OV) | Vn - Vn-1 and V1 - VSS < VOV, where n = 2 to 5, VDD = 18 V, OUT = VDD. Measured into OUT pin | 0.3 | 3 | mA | |
OUTPUT DRIVE, OUT pin, NCH OPEN DRAIN ACTIVE LOW VERSIONS ONLY | ||||||
VOUT_AL | Output Drive Voltage for OUT, Active Low | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 5, VDD = 18 V, IOH = 100 µA measured into OUT pin. | 250 | 400 | mV | |
IOUT_AL_L | OUT Source Current (during OV) | Vn - Vn-1 or V1 - VSS > VOV, where n = 2 to 5, VDD = 18 V, OUT = VDD. Measured into OUT pin. | 0.3 | 3 | mA | |
IOUT_AL_H | OUT Sink Current (no OV) | Vn - Vn-1 and V1 - VSS < VOV, where n = 2 to 5, VDD = 18 V, OUT = VDD. Measured out of OUT pin. | 100 | nA |