JAJSKT4J July 2021 – November 2023 BQ77216
PRODUCTION DATA
FAULT mode is entered if the COUT or DOUT pins are activated. The OUT pin is either pulled high internally if configured as active high or is pulled low internally if configured as active low. When COUT and DOUT are deactivated, the device returns to NORMAL mode.