JAJSMA5C June 2021 – March 2022 BUF802
PRODUCTION DATA
TIDA-01022 reference design primarily focuses on a multichannel high-speed analog front-end, which is typically used in end equipment like a digital storage oscilloscope (DSO), wireless communication test equipment (WCTE), and radars. A 50 Ω input data acquisition (DAQ) signal chain like that of TIDA-01022 can be converted into a high-input impedance DAQ system by inserting the BUF802 at the front.
TIDA-01022 orginally features the following:
The BUF802 along with offering high-input impedance and low-noise for the front-end amplifier, holds capability of driving matched loads of 50 Ω, making it easy to retrofit with predesigned analog front-end signal chains. Figure 9-7 to Figure 9-9 shows the comparison of native performance of the TI design TIDA-01022 and performance achieved post addition of BUF802 at the front-end. Adding BUF802 at the input of TIDA-01022 translates the original 50 Ω input imepdance TI design to a high-input impedance DAQ signal chain. A simplified schematic of BUF802 + TIDA-01022 is shown in Figure 9-6.