JAJSDZ1B January   2017  – October 2020 CC2640R2F-Q1

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 機能ブロック図
  5. Revision History
  6. Device Comparison
    1. 6.1 Related Products
  7. Terminal Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Wettable Flanks
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Consumption Summary
    5. 8.5  General Characteristics
    6. 8.6  1-Mbps GFSK (Bluetooth low energy Technology) – RX
    7. 8.7  1-Mbps GFSK (Bluetooth low energy Technology) – TX
    8. 8.8  24-MHz Crystal Oscillator (XOSC_HF)
    9. 8.9  32.768-kHz Crystal Oscillator (XOSC_LF)
    10. 8.10 48-MHz RC Oscillator (RCOSC_HF)
    11. 8.11 32-kHz RC Oscillator (RCOSC_LF)
    12. 8.12 ADC Characteristics
    13. 8.13 Temperature Sensor
    14. 8.14 Battery Monitor
    15. 8.15 Continuous Time Comparator
    16. 8.16 Low-Power Clocked Comparator
    17. 8.17 Programmable Current Source
    18. 8.18 Synchronous Serial Interface (SSI)
    19. 8.19 DC Characteristics
    20. 8.20 Thermal Resistance Characteristics for RGZ Package
    21. 8.21 Timing Requirements
    22. 8.22 Switching Characteristics
    23. 8.23 Typical Characteristics
  9. Detailed Description
    1. 9.1  Overview
    2. 9.2  Main CPU
    3. 9.3  RF Core
    4. 9.4  Sensor Controller
    5. 9.5  Memory
    6. 9.6  Debug
    7. 9.7  Power Management
    8. 9.8  Clock Systems
    9. 9.9  General Peripherals and Modules
    10. 9.10 System Architecture
  10. 10Application, Implementation, and Layout
    1. 10.1 Application Information
    2. 10.2 7 × 7 Internal Differential (7ID) Application Circuit
      1. 10.2.1 Layout
  11. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Tools and Software
    3. 11.3 Documentation Support
    4. 11.4 Texas Instruments Low-Power RF Website
    5. 11.5 サポート・リソース
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Export Control Notice
    9. 11.9 用語集
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • RGZ|48
サーマルパッド・メカニカル・データ
発注情報

Device Comparison

Table 6-1 Device Family Overview
DEVICE PHY SUPPORT FLASH
(KB)
RAM
(KB)
GPIO PACKAGE(1)
CC2640R2F-Q1(2) Bluetooth low energy (Normal, High Speed, Long Range, Automotive) 128 20 31 RGZ (Wettable Flanks)
CC2640R2Fxxx(2) Bluetooth low energy (Normal, High Speed, Long Range) 128 20 31, 15, 14, 10 RGZ, RHB, YFV, RSM
CC2650F128xxx Multi-Protocol(3) 128 20 31, 15, 10 RGZ, RHB, RSM
CC2640F128xxx Bluetooth low energy (Normal) 128 20 31, 15, 10 RGZ, RHB, RSM
CC2630F128xxx IEEE 802.15.4 (Zigbee/6LoWPAN) 128 20 31, 15, 10 RGZ, RHB, RSM
CC2620F128xxx IEEE 802.15.4 (RF4CE) 128 20 31, 10 RGZ, RSM
Package designator replaces the xxx in device name to form a complete device name, RGZ is 7-mm × 7-mm VQFN48, RHB is 5-mm × 5-mm VQFN32, RSM is 4-mm × 4-mm VQFN32, and YFV is 2.7-mm × 2.7-mm DSBGA.
CC2640R2F-xxx devices contain Bluetooth 4.2 Host and Controller libraries in ROM, leaving more of the 128KB of flash available for
the customer application when used with supported BLE-Stack software protocol stack releases. Actual use of ROM and flash by
the protocol stack may vary depending on device software configuration. See Bluetooth low energy Stack for more details.
The CC2650 device supports all PHYs and can be reflashed to run all the supported standards.
Table 6-2 Typical(1) Flash Memory Available for Customer Applications
Device Simple BLE Peripheral (BT 4.0)(2) Simple BLE Peripheral (BT 4.2)(2)(3)
CC2640R2Fxxx, CC2640R2F-Q1(4) 83 KB 80 KB
CC2640F128xxx, CC2650F128xxx 41 KB 31 KB
Actual use of ROM and flash by the protocol stack will vary depending on device software configuration. The values in this table are provided as guidance only.
Application example with two services (GAP and Simple Profile). Compiled using IAR.
BT4.2 configuration including Secure Pairing, Privacy 1.2, and Data Length Extension
Bluetooth low energy applications running on the CC2640R2F-Q1 device make use of up to 115 KB of system ROM and up to 32 KB of RF Core ROM in order to minimize the flash usage. The maximum amount of nonvolatile memory available for Bluetooth low energy applications on the CC2640R2F-Q1 device is thus 275 KB (128-KB flash + 147-KB ROM).