JAJSDZ1B January 2017 – October 2020 CC2640R2F-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDDS(3) | VDDR supplied by internal DC/DC regulator or internal GLDO. VDDS_DCDC connected to VDDS on PCB. | –0.3 | 4.1 | V |
Voltage on any digital pin(4)(5) | –0.3 | VDDS + 0.3, max 4.1 | V | |
Voltage on crystal oscillator pins, X32K_Q1, X32K_Q2, X24M_N and X24M_P | –0.3 | VDDR + 0.3, max 2.25 | V | |
Voltage on ADC input (Vin) | Voltage scaling enabled | –0.3 | VDDS | V |
Voltage scaling disabled, internal reference | –0.3 | 1.49 | ||
Voltage scaling disabled, VDDS as reference | –0.3 | VDDS / 2.9 | ||
Input RF level | 5 | dBm | ||
Tstg | Storage temperature | –40 | 150 | °C |