JAJSP04A January 2010 – August 2022 CD74HC366-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(2) | VCC (V) | 25°C | -40°C TO 125°C | UNITS | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
HC Types | ||||||||||
VIH | High-level input voltage | 2 | 1.5 | 1.5 | V | |||||
4.5 | 3.15 | 3.15 | ||||||||
6 | 4.2 | 4.2 | ||||||||
VIL | Low-level input voltage | 2 | 0.5 | 0.5 | V | |||||
4.5 | 1.35 | 1.35 | ||||||||
6 | 1.8 | 1.8 | ||||||||
VOH | High-level output voltage loads | CMOS | IOH = –20 μA | 2 | 1.9 | 1.9 | V | |||
4.5 | 4.4 | 4.4 | ||||||||
6 | 5.9 | 5.9 | ||||||||
TTL | IOH = –6 mA | 4.5 | 3.98 | 3.7 | ||||||
IOH = –7.8 mA | 6 | 5.48 | 5.2 | |||||||
VOL | Low-level output voltage loads | CMOS | IOL = 20 μA | 2 | 0.1 | 0.1 | V | |||
4.5 | 0.1 | 0.1 | ||||||||
6 | 0.1 | 0.1 | ||||||||
TTL | IOL = 6 mA | 4.5 | 0.26 | 0.4 | ||||||
IOL = 7.8 mA | 6 | 0.26 | 0.4 | |||||||
II | Input leakage current | VI = VCC or GND | 6 | ±0.1 | ±1 | μA | ||||
ICC | Supply current | VI = VCC or GND; Io = 0 A | 6 | 8 | 160 | μA | ||||
IOZ | Three-state leakage current | VO = VCC or GND | 6 | ±0.5 | ±10 | μA | ||||
HCT Types | ||||||||||
VIH | High-level input voltage | 4.5 to 5.5 | 2 | 2 | V | |||||
VIL | Low-level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | V | |||||
VOH | High-level output voltage loads | IOH = – 20 μA | 4.5 | 4.4 | 4.4 | V | ||||
IOH = – 4 mA | 4.5 | 3.98 | 3.7 | |||||||
VOL | Low-level output voltage loads | IOL = 20 μA | 4.5 | 0.1 | 0.1 | V | ||||
IOL = 4 mA | 4.5 | 0.26 | 0.4 | |||||||
II | Input leakage current | VI = VCC or GND | 5.5 | ±0.1 | ±1 | μA | ||||
ICC | Supply current | VI = VCC or GND | 5.5 | 8 | 160 | μA | ||||
ΔICC | Additional supply current per input pin: 1 unit load(1) | VCC - 2.1 | 4.5 to 5.5 | 100 | 360 | 490 | μA | |||
IOZ | Three-state leakage current | VO = VCC or GND | 5.5 | ±0.5 | ±10 | μA |