JAJSP04A January 2010 – August 2022 CD74HC366-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | HC Types | 2 | 6 | V |
HCT Types | 4.5 | 5.5 | |||
VI | Input voltage | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | V | |
TA | Operating free-air temperature | –40 | 125 | °C | |
Δt/Δv | Input Rise and Fall Time | 2 V | 1000 | ns | |
4.5 V | 500 | ||||
6 V | 400 |