JAJSO10A January 2004 – February 2022 CD74HC595
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
over operating free-air temperature range (unless otherwise noted)(1)
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | -0.5 | 7 | V | |
IIK | Input clamp current(2) | For VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current(2) | For VO < 0 or VO > VCC | ±20 | mA | |
IO | Continous output current | For -0.5V < VO = 0 to VCC | ±35 | mA | |
Continuous current through VCC or GND | ±70 | mA | |||
Tstg | Storage temperature | -65 | 150 | °C |