JAJSED0G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fOUT-I | Output frequency | Integer output divider | V1 | 1.55 | 400 | MHz | |
V2 | 1.91 | 400 | |||||
fOUT-F | Output frequency | Fractional output divider | 0.78 | 400 | MHz | ||
fACC-F | Output frequency error(1) | Fractional output divider | –1 | 1 | ppm | ||
VCM | Output common-mode voltage | VDD_Yx_Yy = 2.5/3.3 V | 0.2 | 0.34 | 0.55 | V | |
VDD_Yx_Yy = 1.8 V | 0.2 | 0.33 | 0.55 | V | |||
|VOD| | Differential output voltage | VDD_Yx_Yy = 2.5/3.3 V; | 0.4 | 0.67 | 1 | V | |
|VOD| | Differential output voltage | VDD_Yx_Yy = 1.8 V | 0.4 | 0.65 | 1 | V | |
VOUT | Differential output peak-to-peak voltage | VDD_Yx_Yy = 2.5/3.3 V | 1 | 2.1 | V | ||
Differential output peak-to-peak voltage | VDD_Yx_Yy = 1.8 V | 2 ×
|V OD| |
V | ||||
tR/tF | Output rise/fall time | Measured from VDIFF= –100 mV to VDIFF = +100mV, VDD_Yx_Yy = 2.5/3.3 V | 100 | 167 | 250 | ps | |
tR/tF | Output rise/fall time | Measured from VDIFF= –100 mV to VDIFF= +100 mV, VDD_Yx_Yy = 1.8 V | 120 | 192 | 295 | ps | |
PN-floor | Phase noise floor | fOUT = 122.88 MHz | VDD_Yx_Yy = 1.8 V | –158.8 | –153 | dBc/Hz | |
VDD_Yx = 2.5/3.3 V | –157.6 | –153 | dBc/Hz | ||||
ODC | Output duty cycle | Not in bypass mode | 45% | 55% |