JAJSSE0E August 2009 – December 2023 CSD16321Q5
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 25 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 0.9 | 1.1 | 1.4 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 3 V, ID = 25 A | 2.8 | 3.8 | mΩ | ||
VGS = 4.5 V, ID = 25 A | 2.1 | 2.6 | |||||
VGS = 8 V, ID = 25 A | 1.9 | 2.4 | |||||
gfs | Transconductance | VDS = 12.5 V, ID = 25 A | 150 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 12.5 V, f = 1 MHz | 2360 | 3100 | pF | ||
Coss | Output capacitance | 1700 | 2200 | pF | |||
Crss | Reverse transfer capacitance | 115 | 150 | pF | |||
RG | Series gate resistance | 1.5 | 3 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 12.5 V, ID = 25 A | 14 | 19 | nC | ||
Qgd | Gate charge gate-to-drain | 2.5 | nC | ||||
Qgs | Gate charge gate-to-source | 4 | nC | ||||
Qg(th) | Gate charge at Vth | 2.1 | nC | ||||
Qoss | Output charge | VDS = 15 V, VGS = 0 V | 36 | nC | |||
td(on) | Turnon delay time | VDS = 12.5 V, VGS = 4.5 V, ID = 25 A, RG = 2 Ω | 9 | ns | |||
tr | Rise time | 15 | ns | ||||
td(off) | Turnoff delay time | 27 | ns | ||||
tf | Fall time | 17 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 25 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse recovery charge | VDD = 13 V, IF = 25 A, di/dt = 300 A/μs | 33 | nC | |||
trr | Reverse recovery time | VDD = 13 V, IF = 25 A, di/dt = 300 A/μs | 32 | ns |