JAJSHR1A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
The INTERBURST_TIME bit (address D2h) is used set the time between two adjacent bursts. Table 7 lists the INTERBURST_TIME settings.
REGISTER ADDRESS AND NAME | INTERBURST_TIME[1:0] | HIGH PRIORITY ALARM INTERBURST TIME | MEDIUM PRIORITY ALARM INTERBURST TIME | LOW PRIORITY ALARM INTERBURST TIME |
---|---|---|---|---|
D2h, MED_ALARM_CONFIG | 00 | 2.55 s | 2.60 s | 16 s |
01 | 2.96 s | 3.06 s | ||
10 | 3.38 s | 3.52 s | ||
11 | 3.80 s | 4.00 s |