JAJSHR1A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | MARGIN_HIGH[9:0] / MARGIN_HIGH[7:0] – MSB Left aligned | X | |||||||||||||
X-0h | W-000h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | X | X | 0h | Don't care |
11-2 | MARGIN_HIGH[9:0] / MARGIN_HIGH[7:0] – MSB Left aligned | W | 000h |
Margin high code for DAC output. Data are in straight binary format and use the following format: DAC53401: { MARGIN_HIGH[[9:0] } DAC43401: { MARGIN_HIGH[[7:0], X, X } X = Don’t care bits |
1-0 | X | X | 0h | Don't care |