SGLS387H July 2007 – August 2016 DAC5675A-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVDD(2) | –0.3 | 3.6 | V |
DVDD(3) | –0.3 | 3.6 | V | |
AVDD to DVDD | –0.7 | 0.7 | V | |
Voltage between AGND and DGND | –0.3 | 0.5 | V | |
CLK, CLKC(2) | –0.3 | AVDD + 0.3 | V | |
Digital input D[13:0]A, D[13:0]B(3), SLEEP, DLLOFF | –0.3 | DVDD + 0.3 | V | |
IOUT1, IOUT2(2) | –1 | AVDD + 0.3 | V | |
EXTIO, BIASJ(2) | –1 | AVDD + 0.3 | V | |
Peak input current (any input) | 20 | mA | ||
Peak total input current (all inputs) | –30 | mA | ||
Lead temperature 1.6 mm (1/16 inch) from the case for 10 s | 260 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±4000 | V |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
AVDD | Analog supply voltage | 3.15 | 3.3 | 3.6 | V | ||
DVDD | Digital supply voltage | 3.15 | 3.3 | 3.6 | V | ||
TJ | Operating junction temperature | 5962-0720401 | –55 | 125 | °C | ||
5962-0720402 | –55 | 115 |
THERMAL METRIC(1) | DAC5675A-SP | UNIT | |
---|---|---|---|
HFG (CQFP) | |||
52 PINS | |||
RθJA | Junction-to-free-air thermal resistance(2) | 21.813 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance(3) | 0.849 | °C/W |
RθJB | Junction-to-board thermal resistance | N/A | |
ψJT | Junction-to-top characterization parameter | N/A | |
ψJB | Junction-to-board characterization parameter | N/A |
PARAMETER | TEST CONDITIONS | 5962-0720401 | 5962-0720402 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
Resolution | 14 | 14 | bit | ||||||
DC ACCURACY(1) | |||||||||
INL | Integral nonlinearity | TMIN to TMAX | –4 | ±1.5 | 4.6 | –4 | ±1.5 | 4.6 | LSB |
DNL | Differential nonlinearity | T25°C to TMAX | –2 | ±0.6 | 2.2 | –2 | ±0.6 | 2.2 | LSB |
TMIN | –2 | ±0.6 | 2.5 | –2 | ±0.6 | 2.5 | LSB | ||
Monotonicity | Monotonic 12b level | Monotonic 12b level | |||||||
ANALOG OUTPUT | |||||||||
IO(FS) | Full-scale output current | 2 | 20 | 2 | 20 | mA | |||
Output compliance range | AVDD = 3.15 to 3.45 V, IO(FS) = 20 mA |
AVDD – 1 | AVDD + 0.3 | AVDD – 1 | AVDD + 0.3 | V | |||
Offset error | 0.01 | 0.01 | %FSR | ||||||
Gain error | Without internal reference | –10 | 5 | 10 | –10 | 5 | 10 | %FSR | |
With internal reference | –10 | 2.5 | 10 | –10 | 2.5 | 10 | %FSR | ||
Output resistance | 300 | 300 | kΩ | ||||||
Output capacitance | 5 | 5 | pF | ||||||
REFERENCE OUTPUT | |||||||||
V(EXTIO) | Reference voltage | 1.17 | 1.23 | 1.3 | 1.17 | 1.23 | 1.3 | V | |
Reference output current(2) | 100 | 100 | nA | ||||||
REFERENCE INPUT | |||||||||
V(EXTIO) | Input reference voltage | 0.6 | 1.2 | 1.25 | 0.6 | 1.2 | 1.25 | V | |
Input resistance | 1 | 1 | MΩ | ||||||
Small-signal bandwidth | 1.4 | 1.4 | MHz | ||||||
Input capacitance | 100 | 100 | pF | ||||||
TEMPERATURE COEFFICIENTS | |||||||||
Offset drift | 12 | 12 | ppm of FSR/°C | ||||||
ΔV(EXTIO) | Reference voltage drift | ±50 | ±50 | ppm/°C | |||||
POWER SUPPLY | |||||||||
AVDD | Analog supply voltage | 3.15 | 3.3 | 3.6 | 3.15 | 3.3 | 3.6 | V | |
DVDD | Digital supply voltage | 3.15 | 3.3 | 3.6 | 3.15 | 3.3 | 3.6 | V | |
I(AVDD) | Analog supply current(3) | 115 | 148 | 115 | 138 | mA | |||
I(DVDD) | Digital supply current(3) | 85 | 130 | 85 | 120 | mA | |||
PD | Power dissipation | Sleep mode | 18 | 18 | mW | ||||
AVDD = 3.3 V, DVDD = 3.3 V | 660 | 900 | 660 | 850 | mW | ||||
APSRR | Analog and digital power-supply rejection ratio | AVDD = 3.15 to 3.45 V | –0.9 | ±0.1 | 0.9 | –0.9 | ±0.1 | 0.9 | %FSR/V |
DPSRR | –0.9 | ±0.1 | 0.9 | –0.9 | ±0.1 | 0.9 |
PARAMETER | TEST CONDITIONS | 5962-0720401 | 5962-0720402 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
ANALOG OUTPUT | ||||||||||
ƒCLK | Output update rate | 400 | 400 | MSPS | ||||||
ts(DAC) | Output setting time to 0.1% | Transition: code x2000 to x23FF | 12 | 12 | ns | |||||
tPD | Output propagation delay | 1 | 1 | ns | ||||||
tr(IOUT) | Output rise time, 10% to 90% | 300 | 300 | ps | ||||||
tf(IOUT) | Output fall time, 90% to 10% | 300 | 300 | ps | ||||||
Output noise | IOUTFS = 20 mA | 55 | 55 | pA/√Hz | ||||||
IOUTFS = 2 mA | 30 | 30 | ||||||||
AC LINEARITY | ||||||||||
THD | Total harmonic distortion | ƒCLK = 100 MSPS, ƒOUT = 19.9 MHz | 70 | 70 | dBc | |||||
ƒCLK = 160 MSPS, ƒOUT = 41 MHz | 72 | 72 | ||||||||
ƒCLK = 200 MSPS, ƒOUT = 70 MHz | 68 | 68 | ||||||||
ƒCLK = 400 MSPS |
ƒOUT = 20 MHz | 60 | 68 | 62 | 68 | |||||
ƒOUT = 20 MHz, for TMIN | 57 | 57 | ||||||||
ƒOUT = 70 MHz | 67 | 67 | ||||||||
ƒOUT = 140 MHz | 55 | 55 | ||||||||
SFDR | Spurious-free dynamic range to Nyquist | ƒCLK = 100 MSPS, ƒOUT = 19.9 MHz | 70 | 70 | dBc | |||||
ƒCLK = 160 MSPS, ƒOUT = 41 MHz | 73 | 73 | ||||||||
ƒCLK = 200 MSPS, ƒOUT = 70 MHz | 70 | 70 | ||||||||
ƒCLK = 400 MSPS |
ƒOUT = 20 MHz | 62 | 68 | 63 | 68 | |||||
ƒOUT = 20 MHz, for TMIN | 61 | 61 | ||||||||
ƒOUT = 70 MHz | 69 | 69 | ||||||||
ƒOUT = 140 MHz | 56 | 56 | ||||||||
SFDR | Spurious-free dynamic range within a window, 5 MHz span | ƒCLK = 100 MSPS, ƒOUT = 19.9 MHz | 82 | 82 | dBc | |||||
ƒCLK = 160 MSPS, ƒOUT = 41 MHz | 77 | 77 | ||||||||
ƒCLK = 200 MSPS, ƒOUT = 70 MHz | 82 | 82 | ||||||||
ƒCLK = 400 MSPS |
ƒOUT = 20 MHz | 82 | 82 | |||||||
ƒOUT = 70 MHz | 82 | 82 | ||||||||
ƒOUT = 140 MHz | 75 | 75 | ||||||||
SNR | Signal-to-noise ratio | ƒCLK = 400 MSPS, ƒOUT = 20 MHz | 60 | 67 | 60 | 67 | dBc | |||
ACPR | Adjacent channel power ratio WCDM A with 3.84 MHz BW, 5 MHz channel spacing | ƒCLK = 122.88 MSPS, IF = 30.72 MHz, see Figure 9 | 73 | 73 | dB | |||||
ƒCLK = 245.76 MSPS, IF = 61.44 MHz, | 71 | 71 | ||||||||
ƒCLK = 399.36 MSPS, IF = 153.36 MHz, see Figure 11 | 65 | 65 | ||||||||
IMD | Two-tone intermodulation to Nyquist (each tone at –6 dBfs) |
ƒCLK = 400 MSPS, ƒOUT1 = 70 MHz, ƒOUT2 = 71 MHz | 73 | 73 | dBc | |||||
ƒCLK = 400 MSPS, ƒOUT1 = 140 MHz, ƒOUT2 = 141 MHz | 62 | 62 | ||||||||
Four-tone intermodulation, 15-MHz span, missing center tone (each tone at –16 dBfs) | ƒCLK = 156 MSPS, ƒOUT = 15.6, 15.8, 16.2, 16.4 MHz | 82 | 82 | |||||||
ƒCLK = 400 MSPS, ƒOUT = 68.1, 69.3, 71.2, 72 MHz | 74 | 74 |
PARAMETER | TEST CONDITIONS | 5962-0720401 | 5962-0720402 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
LVDS INTERFACE: NODES D[13:0]A, D[13:0]B | |||||||||
VITH+ | Positive-going differential input voltage threshold | 100 | 100 | mV | |||||
VITH– | Negative-going differential input voltage threshold | –100 | –100 | mV | |||||
ZT | Internal termination impedance | 90 | 110 | 132 | 90 | 110 | 132 | Ω | |
CI | Input capacitance | 2 | 2 | pF | |||||
CMOS INTERFACE (SLEEP) | |||||||||
VIH | High-level input voltage | 2 | 3.3 | 2 | 3.3 | V | |||
VIL | Low-level input voltage | 0 | 0.8 | 0 | 0.8 | V | |||
IIH | High-level input current | 10 | 100 | 10 | 100 | μA | |||
IIL | Low-level input current | –10 | 10 | –10 | 10 | μA | |||
Input capacitance | 2 | 2 | pF | ||||||
CLOCK INTERFACE (CLK, CLKC) | |||||||||
|CLK-CLKC| | Clock differential input voltage | 0.4 | 0.8 | 0.4 | 0.8 | VPP | |||
tw(H) | Clock pulse width high | 1.25 | 1.25 | ns | |||||
tw(L) | Clock pulse width low | 1.25 | 1.25 | ns | |||||
Clock duty cycle | 40% | 60% | 40% | 60% | |||||
VCM | Common-mode voltage range | 1.6 | 2 | 2.4 | 1.6 | 2 | 2.4 | V | |
Input resistance | Node CLK, CLKC | 670 | 670 | Ω | |||||
Input capacitance | Node CLK, CLKC | 2 | 2 | pF | |||||
Input resistance | Differential | 1.3 | 1.3 | kΩ | |||||
Input capacitance | Differential | 1 | 1 | pF | |||||
TIMING | |||||||||
tSU | Input setup time | 1.5 | 1.5 | ns | |||||
tH | Input hold time | 0 | 0 | ns | |||||
tDD | Digital delay time (DAC latency) | 3 | 3 | clk |
APPLIED VOLTAGES | RESULTING DIFFERENTIAL INPUT VOLTAGE | RESULTING COMMON-MODE INPUT VOLTAGE | LOGICAL BIT BINARY EQUIVALENT | COMMENT | |
---|---|---|---|---|---|
VA (V) | VB (V) | VA,B (mV) | VCOM (V) | ||
1.25 | 1.15 | 100 | 1.2 | 1 | Operation with minimum differential voltage (±100 mV) applied to the complementary inputs versus common-mode range |
1.15 | 1.25 | –100 | 1.2 | 0 | |
2.4 | 2.3 | 100 | 2.35 | 1 | |
2.3 | 2.4 | –100 | 2.35 | 0 | |
0.1 | 0 | 100 | 0.05 | 1 | |
0 | 0.1 | –100 | 0.05 | 0 | |
1.5 | 0.9 | 600 | 1.2 | 1 | Operation with maximum differential voltage (±600 mV) applied to the complementary inputs versus common-mode range |
0.9 | 1.5 | –600 | 1.2 | 0 | |
2.4 | 1.8 | 600 | 2.1 | 1 | |
1.8 | 2.4 | –600 | 2.1 | 0 | |
0.6 | 0 | 600 | 0.3 | 1 | |
0 | 0.6 | –600 | 0.3 | 0 |