JAJSEH8C December 2006 – January 2018 DAC8560
PRODUCTION DATA.
Thermal hysteresis for a reference is defined as the change in output voltage after operating the device at 25°C, cycling the device through the specified temperature range, and returning to 25°C. It is expressed in Equation 3:
where