JAJSF21C february 2018 – july 2023 DLP3010
PRODUCTION DATA
The DLP3010 DMD has mandatory software requirements. Refer to Software Requirements for TI DLP® Pico™ TRP Digital Micromirror Devices application report for additional information.
The DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the DLPC3433/DLPC3438 controller. The new high tilt pixel in the side illuminated DMD increases brightness performance and enables a smaller system electronics footprint for thickness constrained applications. Applications of interest include projection embedded in display devices like smartphones, tablets, cameras, and camcorders. Other applications include wearable (near-eye) displays, battery powered mobile accessory, interactive display, low-latency gaming display, and digital signage.
DMD power-up and power-down sequencing is strictly controlled by the DLPA200x/DLPA3000. Refer to Power Supply Recommendations for power-up and power-down specifications. To ensure reliable operation, DLP3010 DMD must always be used with DLPC3433 or DLPC3438 display controller and DLPA200x/DLPA3000 PMIC/LED driver.