JAJSM59B September 2020 – April 2022 DLP471TE
PRODUCTION DATA
The DLP471TE DMD combined with DLPC7540 digital controller and a power management device provides full 4K UHD resolution for bright, colorful display applications. A typical display system using laser phosphor illumination combines the DLP471TE DMD, DLPC7540 display controller, TPS65145 voltage regulator and DLPA100 PMIC and motor driver. Figure 8-1 shows a system block diagram for this configuration of the DLP 0.47” 4K UHD chipset and additional system components needed. See Figure 8-2, a block diagram showing the system components needed along with the lamp configuration of the DLP 0.47” 4K UHD chipset. The components include the DLP471TE DMD, DLPC7540 display controller and the DLPA100 PMIC and motor driver and a TPS65145 PMIC.