JAJSQ48 april 2023 DLP550HE
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
When loads are applied to the electrical and thermal interface areas | ||||
Maximum load to be applied to the electrical interface area(1) | 111 | N | ||
Maximum load to be applied to the thermal interface area(1) | 111 | N | ||
When a load is applied to only the electrical interface area | ||||
Maximum load to be applied to the electrical interface area(1) | 222 | N | ||
Maximum load to be applied to the thermal interface area(1) | 0 | N |