JAJSQ48 april 2023 DLP550HE
PRODUCTION DATA
Texas Instruments DLP technology is a micro-electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). The DMD is a spatial light modulator, which reflects incoming light from an illumination source to one of two directions, either towards the projection optics, or the collection optics. The large micromirror array size and ceramic package provides great thermal performance for bright display applications. Typical applications using the DLP550HE include smart lighting, education projectors, and business projectors.
The following orderables have been replaced by the DLP550HE:
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
MECHANICAL ICD |
---|---|---|---|
DLP550HET |
FYA (149) |
32.20 mm × 22.30 mm |
2512649 |
8060-643AB |
FYA (149) |
32.20 mm × 22.30 mm |
2512649 |