JAJSKX6A March 2021 – May 2022 DLP651NE
PRODUCTION DATA
The DLP651NE DMD combined with DLPC7540 digital controller and a power management device provides full 1080p resolution for bright, colorful display applications. A typical display system using laser phosphor illumination combines the DLP651NE DMD, DLPC7540 display controller, TPS65145 voltage regulator and DLPA100 PMIC and motor driver. Figure 8-1 shows a system block diagram for this configuration of the DLP 0.65” 1080p chipset and additional system components needed. See Figure 8-2 for a block diagram showing the system components needed along with the lamp configuration of the DLP 0.65” 1080p chipset. The components include DLP651NE DMD, DLPC7540 display controller and DLPA100 PMIC and motor driver and a TPS65145 PMIC.