JAJSKX6A March 2021 – May 2022 DLP651NE
PRODUCTION DATA
SYMBOL | PARAMETER (1)(2) | TEST CONDITIONS (1) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Current – Typical | ||||||
IDD | Supply current VDD(3) | 800 | 1250 | mA | ||
IDDA | Supply current VDDA(3) | 900 | 1200 | mA | ||
IDDA | Supply current VDDA(3) | single macro mode | 500 | 600 | mA | |
IOFFSET | Supply current VOFFSET(4)(5) | 23 | 35 | mA | ||
IBIAS | Supply current VBIAS(4)(5) | 2.4 | 3.8 | mA | ||
IRESET | Supply current VRESET(5) | -10.5 | -7.7 | mA | ||
Power – Typical | ||||||
PDD | Supply power dissipation VDD(3) | 1440 | 2437.5 | mW | ||
PDDA | Supply power dissipation VDDA(3) | 1620 | 2340 | mW | ||
PDDA | Supply power dissipation VDDA(3) | single macro mode | 900 | 1170 | mW | |
POFFSET | Supply power dissipation VOFFSET(4)(5) | 230 | 367.5 | mW | ||
PBIAS | Supply power dissipation VBIAS (4)(5) | 38.4 | 62.7 | mW | ||
PRESET | Supply power dissipation VRESET(5) | 92.4 | 131.25 | mW | ||
PTOTAL | Supply power dissipation Total | 3420.8 | 5338.95 | mW | ||
LVCMOS Input | ||||||
IIL | Low level input current (6) | VDD = 1.95 V , VI = 0 V | –100 | nA | ||
IIH | High level input current (6) | VDD = 1.95 V , VI = 1.95 V | 135 | µA | ||
LVCMOS Output | ||||||
VOH | DC output high voltage (7) | IOH = -2 mA | 0.8 x VDD | V | ||
VOL | DC output low voltage (7) | IOL = 2 mA | 0.2 x VDD | V | ||
Receiver Eye Characteristics | ||||||
A1 | Minimum data eye opening (8) | 100 | 600 | mV | ||
A1 | Minimum clock eye opening (8) | 295 | 600 | mV | ||
A2 | Maximum signal swing (8)(9) | 600 | mV | |||
X1 | Maximum eye closure (8) | 0.275 | UI | |||
X2 | Maximum eye closure (8) | 0.4 | UI | |||
| tDRIFT | | Drift between Clock and Data between Training Patterns | 20 | ps | |||
Capacitance | ||||||
CIN | Input capacitance LVCMOS | f = 1 MHz | 10 | pF | ||
CIN | Input capacitance LSIF (low speed interface) | f = 1 MHz | 20 | pF | ||
CIN | Input capacitance HSSI (high speed serial interface) - Differential - Clock and Data pins | f = 1 MHz | 5 | pF | ||
COUT | Output capacitance | f = 1 MHz | 10 | pF |