JAJSJN6D April 2019 – December 2023 DLP660TE
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT |
---|---|---|---|---|
Window material | Corning Eagle XG | |||
Window refractive index at 546.1 nm | 1.5119 | |||
Window transmittance, minimum within the wavelength range 420–680 nm. Applies to all angles 0°–30° AOI(1) (2) | 97% | |||
Window Transmittance, average over the wavelength range 420–680 nm. Applies to all angles 30°–45° AOI. (1) (2) | 97% |