JAJSJN6D April 2019 – December 2023 DLP660TE
PRODUCTION DATA
TI’s optical and image quality specifications assume that the exit pupil of the illumination optics is nominally centered within 2° of the entrance pupil of the projection optics. Misalignment of pupils can create objectionable artifacts in the display’s border and active area, which may require additional system apertures to control, especially if the numerical aperture of the system exceeds the pixel tilt angle.