JAJSET8B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IREG [23:16] | |||||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset. |
BIT | FIELD | TYPE | RESET | DESCRIPTION | |
---|---|---|---|---|---|
23 | RSVD | R/W | 0 | Not used | |
22:19 | IREG | R/W | 0110 | IREG_ILIM<3:0> | RLIM = 100 mΩ |
0000 | 130 mA | ||||
0001 | 150 mA | ||||
0010 | 172 mA | ||||
0011 | 192 mA | ||||
0100 | 220 mA | ||||
0101 | 275 mA | ||||
0110 | 330 mA | ||||
0111 | 440 mA | ||||
1000 | 550 mA | ||||
1001 | 660 mA | ||||
1010 | 770 mA | ||||
1011 | 880 mA | ||||
1100 | 990 mA | ||||
1101 | 1160 mA | ||||
1110 | 1330 mA | ||||
1111 | 1500 mA | ||||
18 | SW6LIM_EN | R/W | 0 | SW6LIM_EN
Transient current-limit enable for SW6 0 – Transient current-limit is disabled 1 – Transient current-limit is enabled |
|
17 | SW5LIM_EN | R/W | 0 | SW5LIM_EN
Transient current-limit enable for SW5 0 – Transient current-limit is disabled 1 – Transient current-limit is enabled |
|
16 | SW4LIM_EN | R/W | 0 | SW4LIM_EN
Transient current-limit enable for SW4 0 – Transient current-limit is disabled 1 – Transient current-limit is enabled |