JAJSET8B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT MASK [111:104] | |||||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset. |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
111 | INT MASK | R/W | 1 | VLED BUCK_BOOST
Overvoltage fault interrupt mask 0 – Interrupt is not masked 1 – Interrupt is masked |
110 | R/W | 1 | IREG_PG_FAULT_MASK
0 – Interrupt is not masked 1 – Interrupt is masked |
|
109 | R/W | 0 | PROJ_ON interrupt mask
0 – Interrupt is not masked 1 – Interrupt is masked |
|
108 | R/W | 1 | DMD_REGULATOR fault mask
0 – Interrupt is not masked 1 – Interrupt is masked |
|
107 | R/W | 1 | UVLO_MASK
0 – Interrupt is not masked 1 – Interrupt is masked |
|
106 | R/W | 1 | Low battery warning mask (sensed at VINA pin)
0 – Interrupt is not masked 1 – Interrupt is masked |
|
105 | R/W | 1 | Thermal shutdown interrupt mask
0 – Interrupt is not masked 1 – Interrupt is masked |
|
104 | R/W | 1 | Thermal warning interrupt mask
0 – Interrupt is not masked 1 – Interrupt is masked |