JAJSMW5A October 2021 – January 2022 DLPC3421
PRODUCTION DATA
PARAMETER | NOM | UNIT |
---|---|---|
PLL_REFCLK_I TO GND capacitance | 1.5 | pF |
PLL_REFCLK_O TO GND capacitance | 1.5 | pF |
PARAMETER (1)(2) | RECOMMENDED | UNIT |
---|---|---|
Crystal circuit configuration | Parallel resonant | |
Crystal type | Fundamental (first harmonic) | |
Crystal nominal frequency | 24 | MHz |
Crystal frequency tolerance (including accuracy, temperature, aging and trim sensitivity) | ±200 | PPM |
Maximum startup time | 1.0 | ms |
Crystal equivalent series resistance (ESR) | 120 (max) | Ω |
Crystal load | 6 | pF |
RS drive resistor (nominal) | 100 | Ω |
RFB feedback resistor (nominal) | 1 | MΩ |
CL1 external crystal load capacitor | See equation in Figure 10-2 notes | pF |
CL2 external crystal load capacitor | See equation in Figure 10-2 notes | pF |
PCB layout | A ground isolation ring around the crystal is recommended |
If an external oscillator is used, then the oscillator output must drive the PLL_REFCLK_I pin on the DLPC34xx controller, and the PLL_REFCLK_O pin must be left unconnected.
MANUFACTURER(1)(2) | PART NUMBER | SPEED (MHz) | TEMPERATURE AND
AGING (ppm) | MAXIMUM ESR (Ω) | LOAD CAPACITANCE (pF) | PACKAGE
DIMENSIONS (mm) |
---|---|---|---|---|---|---|
KDS | DSX211G-24.000M-8pF-50-50 | 24 | ±50 | 120 | 8 | 2.0 × 1.6 |
Murata | XRCGB24M000F0L11R0 | 24 | ±100 | 120 | 6 | 2.0 × 1.6 |
NDK | NX2016SA 24M EXS00A-CS05733 | 24 | ±145 | 120 | 6 | 2.0 × 1.6 |