JAJSMW5A October 2021 – January 2022 DLPC3421
PRODUCTION DATA
The DLPC34xx controller requires an external reference clock to feed the internal PLL. Use either a crystal or oscillator to supply this reference. The DLPC34xx reference clock must not exceed a frequency variation of ±200 ppm (including aging, temperature, and trim component variation).
Figure 10-2 shows the required discrete components when using a crystal.