DLPS206 May 2021 DLPC7540
PRODUCTION DATA
The DLPC7540 is a digital display controller for the 4K UHD and 1080p display chipsets, which comprises of DLPC7540 controller, DLP471TE, DLP471NE, DLP650TE or DLP651NE DMDs and DLPA100 Power and Motor driver. This solution targets display systems that require high resolution and high brightness in a small form factor. To ensure reliable operation, the DLPC7540 controller must always be used with the DLP471TE, DLP471NE, DLP650TE or DLP651NE DMDs and the DLPA100 power management integrated circuit in each application.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLPC7540ZDC | P-HBGA (676) | 31.00 mm × 31.00 mm |