JAJSC32E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15 | 100BASE-T4 | 0, RO/P | 100BASE-T4 Capable: |
0 = Device not able to perform 100BASE-T4 mode | |||
14 | 100BASE-T Full Duplex | 1, RO/P | 100BASE-TX Full Duplex Capable: |
1 = Device able to perform 100BASE-TX in full duplex mode | |||
13 | 100BASE-T Half Duplex | 1, RO/P | 100BASE-TX Half Duplex Capable: |
1 = Device able to perform 100BASE-TX in half duplex mode | |||
12 | 10BASE-T Full Duplex | 1, RO/P | 10BASE-T Full Duplex Capable: |
1 = Device able to perform 10BASE-T in full duplex mode | |||
11 | 10BASE-T Half Duplex | 1, RO/P | 10BASE-T Half Duplex Capable: |
1 = Device able to perform 10BASE-T in half duplex mode | |||
10:07 | RESERVED | 0, RO | RESERVED: Write as 0, read as 0 |
6 | MF Preamble Suppression | 1, RO/P | Preamble suppression Capable: |
1 = Device able to perform management transaction with preamble suppressed, 32-bits of preamble needed only once after reset, invalid opcode or invalid turnaround. | |||
0 = Normal management operation | |||
5 | Auto-Negotiation Com- plete | 0, RO | Auto-Negotiation Complete: |
1 = Auto-Negotiation process complete | |||
0 = Auto-Negotiation process not complete | |||
4 | Remote Fault | 0, RO/LH | Remote Fault: |
1 = Remote Fault condition detected (cleared on read or by reset). Fault criteria: Far End Fault Indication or notification from Link Partner of Remote Fault. | |||
0 = No remote fault condition detected | |||
3 | Auto-Negotiation Ability | 1, RO/P | Auto Negotiation Ability: |
1 = Device is able to perform Auto-Negotiation | |||
0 = Device is not able to perform Auto-Negotiation | |||
2 | Link Status | 0, RO/LL | Link Status: |
1 = Valid link established (for either 10 or 100 Mbps operation) | |||
0 = Link not established | |||
The criteria for link validity is implementation specific. The occurrence of a link failure condition will causes the Link Status bit to clear. Once cleared, this bit may only be set by establishing a good link condition and a read via the management interface. | |||
1 | Jabber Detect | 0, RO/LH | Jabber Detect: This bit only has meaning in 10 Mbps mode |
1 = Jabber condition detected | |||
0 = No Jabber | |||
This bit is implemented with a latching function, such that the occurrence of a jabber condition causes it to set until it is cleared by a read to this register by the management interface or by a reset. | |||
0 | Extended Capability | 1, RO/P | Extended Capability: |
1 = Extended register capabilities | |||
0 = Basic register set capabilities only |