JAJSGK8F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To evaluate the frequency of a digital signal, an estimated rule of thumb is to consider its bandwidth fBW with respect to its rise time, tR:
fBW ≈ 0.35 / tR
This frequency actually corresponds to the break point in the signal spectrum, where the harmonics start to decay at 40 dB per decade instead of 20 dB per decade.