JAJSGK8F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Bulk bypass capacitors are required for moderate speed bypassing of the DDR2 and other circuitry. Table 8-35 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the DDR2 interfaces and DDR2 device. Additional bulk bypass capacitance may be needed for other circuitry.
NO. | PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
BC21 | vdds_ddrx bulk bypass capacitor (≥1µF) count(1) | 1 | Devices | ||
BC22 | vdds_ddrx bulk bypass total capacitance | 22 | μF |