JAJSE49B August 2017 – February 2018 DRV10987
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MTR_DIS | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved |
W-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | MTR_DIS | W | 0 | Control to disable motor operation. For use during EEPROM programming. This bit is write-only (cannot be read).
0: Motor control is enabled. 1: Motor control is disabled. |
14:0 | Reserved | R | 0x00 | Reserved |