JAJSE49B August 2017 – February 2018 DRV10987
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage(2) | VCC | –0.3 | 28 | V | |
VCC during overvoltage protection(VCC slew rate < 10 V/ms) | –0.3 | 45 | |||
SPEED | –0.3 | 4 | |||
PGND, SWGND | –0.3 | 0.3 | |||
SCL, SDA | –0.3 | 4 | |||
DIR | –0.3 | 4 | |||
Output voltage (2) | U, V, W | –1 | 30 | V | |
SW | –1 | 30 | |||
VREG | –0.3 | 7 | |||
FG | –0.3 | 4 | |||
VCP | –0.3 | VCC + 6 | |||
CPN | –0.3 | 30 | |||
CPP | –0.3 | VCC + 6 | |||
V3P3 | –0.3 | 4 | |||
V1P8 | –0.3 | 2.5 | |||
TJ_MAX | Maximum junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |