JAJSF37D May 2014 – March 2018 DRV2605L
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ƒ(SCL) | Frequency at the SCL pin with no wait states | 400 | kHz | |||
tw(H) | Pulse duration, SCL high | See Figure 1. | 0.6 | µs | ||
tw(L) | Pulse duration, SCL low | 1.3 | µs | |||
tsu(1) | Setup time, SDA to SCL | 100 | ns | |||
th(1) | Hold time, SCL to SDA | 10 | ns | |||
t(BUF) | Bus free time between stop and start condition | See Figure 2. | 1.3 | µs | ||
tsu(2) | Setup time, SCL to start condition | 0.6 | µs | |||
th(2) | Hold time, start condition to SCL | 0.6 | µs | |||
tsu(3) | Setup time, SCL to stop condition | 0.6 | µs |