JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
The device is fully functional in this state with the drivers controlled by other inputs as described in prior sections. All protection features are fully functional with fault signaling on nFAULT pin. SPI communication is available.The device can transition into this state only from the STANDBY state.