JAJSI56B September 2016 – October 2019 DS280BR820
PRODUCTION DATA.
Addr [HEX] | Bit | Default [HEX] | Mode | EEPROM | Field | Description |
---|---|---|---|---|---|---|
0x00 | 0x00 | General | ||||
7 | 0 | RW | N | CLK_CORE_DISAB | 1: Disables 10 M core clock. This is the main clock domain for all the state machines.
0: Normal operation |
|
6 | 0 | RW | N | CLK_REGS_EN | 1: Force enable the clock to the registers. Normally, the register clock is enabled automatically on a needed basis.
0: Normal operation |
|
5 | 0 | RW | N | RESERVED | RESERVED | |
4 | 0 | RW | N | CLK_REF_DISAB | 1: Disables the 25 MHz CAL_CLK domain.
0: Normal operation |
|
3 | 0 | RW | N | RST_CORE | 1: Reset the 10 M core clock domain. This is the main clock domain for all the state machines.
0: Normal operation |
|
2 | 0 | RWSC | N | RST_REGS | 1: Reset channel registers to power-up defaults.
0: Normal operation |
|
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RST_CAL_CLK | 1: Resets the 25 MHz reference clock domain.
0: Normal operation |
|
0x01 | 0x00 | SIG_DET | ||||
7 | 0 | R | N | SIGDET | Signal detect status.
1: Signal detected at RX inputs. 0: No signal detected at RX inputs. |
|
6 | 0 | R | N | RESERVED | RESERVED | |
5 | 0 | R | N | RESERVED | RESERVED | |
4 | 0 | R | N | RESERVED | RESERVED | |
3 | 0 | R | N | RESERVED | RESERVED | |
2 | 0 | R | N | RESERVED | RESERVED | |
1 | 0 | R | N | RESERVED | RESERVED | |
0 | 0 | R | N | RESERVED | RESERVED | |
0x02 | 0x00 | |||||
7 | 0 | R | N | RESERVED | RESERVED | |
6 | 0 | R | N | RESERVED | RESERVED | |
5 | 0 | R | N | RESERVED | RESERVED | |
4 | 0 | R | N | RESERVED | RESERVED | |
3 | 0 | RW | N | RESERVED | RESERVED | |
2 | 0 | RW | N | RESERVED | RESERVED | |
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RESERVED | RESERVED | |
0x03 | 0x80 | CTLE_BOOST | ||||
7 | 1 | RW | Y | EQ_BW[1] | EQ stage one buffer current (strength) control. Impacts EQ bandwidth. 2'b11 yields highest bandwidth, 2'b00 yields lowest bandwidth. Refer to the Programming Guide for more information. | |
6 | 0 | RW | Y | EQ_BW[0] | ||
5 | 0 | RW | Y | EQ_BST2[2] | EQ boost stage 2 controls. Directly goes to analog. No override bit is needed. Refer to the Programming Guide for more information. | |
4 | 0 | RW | Y | EQ_BST2[1] | ||
3 | 0 | RW | Y | EQ_BST2[0] | ||
2 | 0 | RW | Y | EQ_BST1[2] | EQ boost stage 1 controls. Directly goes to analog. No override bit is needed. Refer to the Programming Guide for more information. | |
1 | 0 | RW | Y | EQ_BST1[1] | ||
0 | 0 | RW | Y | EQ_BST1[0] | ||
0x04 | 0x90 | |||||
7 | 1 | RW | N | RESERVED | RESERVED | |
6 | 0 | RW | N | EQ_PD_SD | 1: Power down signal detect | |
0: Normal operation | ||||||
5 | 0 | RW | Y | EQ_HIGH_GAIN | 1: Enable EQ high gain | |
0: Enable EQ low gain | ||||||
4 | 1 | RW | Y | EQ_EN_DC_OFF | RESERVED | |
3 | 0 | RW | Y | EQ_PD_EQ | 1: Power down EQ | |
0: Enable EQ | ||||||
2 | 0 | RW | N | RESERVED | RESERVED | |
1 | 0 | RW | Y | BG_SEL_IPP100[2] | CTLE bias programming. BG_SEL_IPP100[1:0] is in Reg_0x0F[5:4]. | |
0 | 0 | RW | Y | EQ_EN_BYPASS | 1: Enable EQ boost stage 1 (BST1) bypass | |
0: Normal operation, signal travels through boost stage 1 (BST1) | ||||||
0x05 | 0x04 | SIG_DET_CONFIG | ||||
7 | 0 | RW | Y | EQ_SD_PRESET | 1: Force signal detect result to 1 | |
0: Normal operation | ||||||
This bit should not be set if 0x05[6] is also set. | ||||||
6 | 0 | RW | Y | EQ_SD_RESET | 1: Force signal detect result to 0 | |
0: Normal operation | ||||||
This bit should not be set if 0x05[7] is also set. | ||||||
5 | 0 | RW | Y | EQ_REFA_SEL[1] | Signal detect assert thresholds. Refer to the Programming Guide for more information. | |
4 | 0 | RW | Y | EQ_REFA_SEL[0] | ||
3 | 0 | RW | Y | EQ_REFD_SEL[1] | Signal detect de-assert thresholds. Refer to the Programming Guide for more information. | |
2 | 1 | RW | Y | EQ_REFD_SEL[0] | ||
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RESERVED | RESERVED | |
0x06 | 0xC0 | |||||
7 | 1 | RW | Y | DRV_SEL_VOD[1] | Driver VOD adjust (DC gain), applicable to both linear and FIR limiting mode. Refer to the Programming Guide for more information. | |
6 | 1 | RW | Y | DRV_SEL_VOD[0] | ||
5 | 0 | RW | Y | DRV_EQ_PD_OV | 1: Driver and equalizer power down manually with Reg_0x06[3] and Reg_0x04[3], respectively. | |
0: Driver and equalizer are powered down or up by default when LOS=1/0. | ||||||
4 | 0 | RW | Y | DRV_SEL_MUTE
_OV |
Driver mute override: | |
1: Use register 0x06[1] for mute control. | ||||||
0: Normal operation. Mute is automatically controlled by signal detect. | ||||||
3 | 0 | RW | Y | DRV_PD | 1: Power down the driver. | |
0: Normal operation, driver power on or off is controlled by signal detect. | ||||||
2 | 0 | RW | Y | DRV_PD_CM_LOOP | 1: Disable the driver’s common mode loop control circuit. | |
0: Normal operation, common mode loop enabled. | ||||||
1 | 0 | RW | Y | DRV_SEL_MUTE | 1: Mute driver if override bit is enabled. | |
0: Normal operation | ||||||
0 | 0 | RW | Y | DRV_SEL_FIR | Linear versus Limiting Mode select. Refer to the Programming Guide for more information.
1: Enable Limiting FIR mode. |
|
0: Enable Linear mode (disable limiting FIR). | ||||||
0x07 | 0x20 | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 0 | RW | N | RESERVED | RESERVED | |
5 | 1 | RW | N | RESERVED | RESERVED | |
4 | 0 | RW | N | RESERVED | RESERVED | |
3 | 0 | RW | N | RESERVED | RESERVED | |
2 | 0 | RW | N | RESERVED | RESERVED | |
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RESERVED | RESERVED | |
0x08 | 0x54 | |||||
7 | 0 | RW | Y | RESERVED | RESERVED | |
6 | 1 | RW | Y | RESERVED | RESERVED | |
5 | 0 | RW | Y | RESERVED | RESERVED | |
4 | 1 | RW | Y | RESERVED | RESERVED | |
3 | 0 | RW | Y | BG_SEL_IPTAT25 | 1: Increases the current to the CTLE by 5%. | |
0: Default | ||||||
2 | 1 | RW | N | RESERVED | RESERVED | |
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RESERVED | RESERVED | |
0x09 | 0x00 | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 0 | RW | N | RESERVED | RESERVED | |
5 | 0 | RW | N | RESERVED | RESERVED | |
4 | 0 | RW | N | RESERVED | RESERVED | |
3 | 0 | RW | N | RESERVED | RESERVED | |
2 | 0 | RW | N | RESERVED | RESERVED | |
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RESERVED | RESERVED | |
0x0A | 0x30 | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 0 | RW | Y | RESERVED | RESERVED | |
5 | 1 | RW | Y | SD_REF_HIGH | Signal detect threshold controls:
11: Normal operation 10: Signal detect assert or de-assert thresholds reduced. 01: Signal detect assert or de-assert thresholds reduced. 00: Signal detect assert or de-assert thresholds reduced. |
|
4 | 1 | RW | Y | SD_GAIN | ||
3 | 0 | RW | N | RESERVED | RESERVED | |
2 | 0 | RW | N | RESERVED | RESERVED | |
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RESERVED | RESERVED | |
0x0B | 0x1A | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 0 | RW | Y | RESERVED | RESERVED | |
5 | 0 | RW | N | RESERVED | RESERVED | |
4 | 1 | RW | Y | FIR_MAIN[4] | FIR Limiting mode main-cursor control. Refer to the Programming Guide for more information. | |
3 | 1 | RW | Y | FIR_MAIN[3] | ||
2 | 0 | RW | Y | FIR_MAIN[2] | ||
1 | 1 | RW | Y | FIR_MAIN[1] | ||
0 | 0 | RW | Y | FIR_MAIN[0] | ||
0x0C | 0x40 | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 1 | RW | Y | RESERVED | RESERVED | |
5 | 0 | RW | N | RESERVED | RESERVED | |
4 | 0 | RW | N | RESERVED | RESERVED | |
3 | 0 | RW | Y | FIR_PST[3] | FIR Limiting mode post-cursor control. There is no sign bit for the post-cursor. The post-cursor always provides a high-pass filter effect. Refer to the Programming Guide for more information. | |
2 | 0 | RW | Y | FIR_PST[2] | ||
1 | 0 | RW | Y | FIR_PST[1] | ||
0 | 0 | RW | Y | FIR_PST[0] | ||
0x0D | 0x40 | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 1 | RW | Y | RESERVED | RESERVED | |
5 | 0 | RW | N | RESERVED | RESERVED | |
4 | 0 | RW | N | RESERVED | RESERVED | |
3 | 0 | RW | Y | FIR_PRE[3] | FIR Limiting mode pre-cursor control. There is no sign bit for the pre-cursor. The pre-cursor always provides a high-pass filter effect. Refer to the Programming Guide for more information. | |
2 | 0 | RW | Y | FIR_PRE[2] | ||
1 | 0 | RW | Y | FIR_PRE[1] | ||
0 | 0 | RW | Y | FIR_PRE[0] | ||
0x0E | 0x00 | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 0 | RW | N | RESERVED | RESERVED | |
5 | 0 | RW | N | RESERVED | RESERVED | |
4 | 0 | RW | N | RESERVED | RESERVED | |
3 | 0 | RW | N | RESERVED | RESERVED | |
2 | 0 | RW | N | RESERVED | RESERVED | |
1 | 0 | RW | N | RESERVED | RESERVED | |
0 | 0 | RW | N | RESERVED | RESERVED | |
0x0F | 0x00 | |||||
7 | 0 | RW | N | RESERVED | RESERVED | |
6 | 0 | RW | N | RESERVED | RESERVED | |
5 | 0 | RW | Y | BG_SEL_IPP100[1] | CTLE bias programming. BG_SEL_IPP100[2] is in Reg_0x04[1].
000: 0% additional current (Default) 001: 5% additional current 010: 10% additional current 011: 15% additional current 100: 20% additional current 101: 25% additional current 110: 30% additional current 111: 35% additional current |
|
4 | 0 | RW | Y | BG_SEL_IPP100[0] | ||
3 | 0 | RW | Y | BG_SEL_IPH200
_v1[1] |
Program pre-driver bias current:
00: 0% additional current (Default) 01: 12.5% additional current 10: 25% additional current 11: 37.5% additional current |
|
2 | 0 | RW | Y | BG_SEL_IPH200
_v1[0] |
||
1 | 0 | RW | Y | BG_SEL_IPH200
_v0[1] |
Program driver bias current:
00: 0% additional current (Default) 01: 12.5% additional current 10: 25% additional current 11: 37.5% additional current |
|
0 | 0 | RW | Y | BG_SEL_IPH200
_v0[0] |