JAJSI38C october 2016 – december 2020 DS280MB810
PRODUCTION DATA
For front-port reach extension and signal distribution applications, use the guidelines in the table below.
DESIGN PARAMETER | REQUIREMENT |
---|---|
AC Coupling Capacitors | Generally not required. 220-nF AC coupling capacitors are included in the DS280MB810 package on the RX side. |
Input Channel Insertion Loss | ≥ 10 dB at 14 GHz as a rough guideline. For best performance, the input channel insertion loss should be greater than or equal to the equalizer boost setting used in the Repeater. |
Output Channel Insertion Loss | For best performance in egress applications, place the Repeater close to the front-port cage. For best performance in ingress applications, place the Repeater with ≥ 5 dB loss at 14 GHz between the output and the downstream ASIC. |
Switch ASIC TX Launch Amplitude | 600 mVppd to 1000 mVppd |