JAJSGT3B September 2005 – January 2019 DS90LT012AH
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | 1 | I | Power supply pin, +3.3 V ± 0.3 V |
GND | 2 | I | Ground pin |
IN+ | 3 | I | Non-inverting reciever input pin |
IN- | 4 | I | Inverting reciever input pin |
TTL OUT | 5 | O | LVTTL/LVCMOS reciever output pin |