JAJSPA6 August 2020 DS90LV028A-Q1
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1250 | |||
I-Test+ | Positive I-Test Latch-Up | Positive I-Test Latchup , per AEC Q100-004 at maximum ambient temperature (all signal pins) | +100 | mA |
I-Test- | Negative I-Test Latch-Up | Negative I-Test Latchup, per AEC Q100-004 at maximum ambient temperature (all signal pins except pin 3) | -100 | mA |
Negative I-Test Latchup, per AEC Q100-004 at maximum ambient temperature (pin 3) | -70 | mA |