JAJSIK2B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
VCC = 5 V ±10%, SEL shorted to GND2 (over recommended operating conditions, unless otherwise specified)
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 8-1 | 14 | 19.7 | ns | |
PWD | Pulse width distortion 1 |tPHL – tPLH| | 0.6 | 4.4 | ns | ||
tSK(o) | Channel-channel output skew time 2 | Same-direction channels | 2 | ns | ||
tSK(p-p) | Part-part skew time 3 | 4.5 | ns | |||
tr, tf | Output signal rise and fall times | 1 | 4 | ns |