JAJSIK2B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
VCC = 5 V ±10%, SEL shorted to GND2 (over recommended operating conditions, unless otherwise specified)
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Current drawn from supply | No external ILOAD;
VI = 0 V (ISOW7841A-Q1); VI = VSI((1)) (ISOW7841A-Q1 with F suffix) | 20 | mA | ||
No external ILOAD; VI = VSI (ISOW7841A-Q1); VI = 0 V (ISOW7841A-Q1 with F suffix) | 14 | |||||
All channels switching with square wave clock input of 1 Mbps; CL = 15 pF, No external ILOAD | 17 | |||||
All channels switching with square wave clock input of 10 Mbps; CL = 15 pF, No external ILOAD | 20 | |||||
All channels switching with square wave clock input of 100 Mbps; CL = 15 pF, No external ILOAD | 40 | |||||
IISO(OUT)((2)) | Current available to isolated supply | VI = 0 V (ISOW7841A-Q1); VI = VSI (ISOW7841A-Q1 with F suffix) | 128 | mA | ||
VI = VSI (ISOW7841A-Q1); VI = 0 V (ISOW7841A-Q1 with F suffix) | 130 | |||||
All channels switching with square wave clock input of 1 Mbps; CL= 15 pF | 129 | |||||
All channels switching with square wave clock input of 10 Mbps; CL = 15 pF | 128 | |||||
All channels switching with square wave clock input of 100 Mbps; CL = 15 pF | 118 |