JAJSO64C January 2023 – September 2023 LM2105
PRODUCTION DATA
The device operates in normal mode and UVLO mode. See Section 7.3.1 for more information on UVLO operation mode. In normal mode, when the VGVDD and VBST–SH are above UVLO threshold, the output stage is dependent on the states of the INH and INL pins. The outputs GH and GL will be low if input state is floating.