JAJSJD2A June 2021 – June 2021 LM5145-Q1
PRODUCTION DATA
There are two options for setting the switching frequency, FSW, of the LM5145-Q1, thus providing a power supply designer with a level of flexibility when choosing external components for various applications. To adjust the frequency, use a resistor from the RT pin to AGND, or synchronize the LM5145-Q1 to an external clock signal through the SYNCIN pin.