JAJSI47B April 2017 – October 2019 LMH0397
PRODUCTION DATA.
The LMH0397 has two continuous time linear equalizer (CTLE) blocks, one for SDI_IO in EQ Mode and another for IN0 in CD Mode. The CTLE compensates for frequency-dependent loss due to the transmission media before the device input. The CTLE accomplishes this by applying variable gain to the input signal, thereby boosting higher frequencies more than lower frequencies. The CTLE block extends the signal bandwidth, restores the signal amplitude, and reduces ISI caused by the transmission medium.