JAJSI47B April 2017 – October 2019 LMH0397
PRODUCTION DATA.
In CD Mode (EQ/CD_SEL = H), SDI_IO is enabled as an SDI cable driver output. In either CD or EQ Mode, SDI_OUT is an SDI cable driver output. In EQ Mode, SDI_OUT serves as a loop-through output, and in CD Mode, SDI_OUT serves as a secondary cable driver output.
SDI_IO (in CD Mode) and SDI_OUT are designed for transmission across 75-Ω single-ended impedance. The nominal SDI cable driver output amplitude (VOD) is 800 mVp-p single-ended. In the presence of long output cable lengths or crosstalk, the SDI_VOD pin can be used to optimize the cable driver output with respect to the nominal amplitude. Table 8 details VOD settings that can be applied to both SDI_IO and SDI_OUT. The SDI_VOD pin can be overridden through register control. In addition, the nominal VOD amplitude can be changed by register control. For more information, refer to the LMH0397 Programming Guide (SNLU225).
SDI_VOD | DESCRIPTION |
---|---|
H | about +5% of nominal |
F | 800 mVp-p (nominal) |
R | about +10% of nominal |
L | about –5% of nominal |