JAJSNL5A October 2022 – November 2022 LMK04832-SEP
PRODUCTION DATA
This register configures the PLL1 LD pin.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:3 | PLL1_LD_MUX | 1 | This sets the output value of the Status_LD1 pin. | |
Field Value | MUX Value | |||
0 (0x00) | Logic Low | |||
1 (0x01) | PLL1 DLD | |||
2 (0x02) | PLL2 DLD | |||
3 (0x03) | PLL1 & PLL2 DLD | |||
4 (0x04) | Holdover Status | |||
5 (0x05) | DAC Locked | |||
6 (0x06) | Reserved | |||
7 (0x07) | SPI Readback | |||
8 (0x08) | DAC Rail | |||
9 (0x09) | DAC Low | |||
10 (0x0A) | DAC High | |||
11 (0x0B) | PLL1_N /2 | |||
12 (0x0C) | PLL1_N / 4 | |||
13 (0x0D) | PLL2_N / 2 | |||
14 (0x0E) | PLL2_N / 4 | |||
15 (0x0F) | PLL1_R / 2 | |||
16 (0x10) | PLL1_R / 4 | |||
17 (0x11) | PLL2_R(1) / 2 | |||
18 (0x12) | PLL2_R / 4(1) | |||
2:0 | PLL1_LD_TYPE | 6 | Sets the IO type of the Status_LD1 pin. | |
Field Value | TYPE | |||
0 (0x00) | Input for External CLKin2 LOS | |||
1 (0x01) | Input for External CLKin2 LOS (pullup) | |||
2 (0x02) | Input for External CLKin2 LOS (pulldown) | |||
3 (0x03) | Output (push-pull) | |||
4 (0x04) | Output inverted (push-pull) | |||
5 (0x05) | Reserved | |||
6 (0x06) | Output (open-drain) |