JAJSLE1 December 2023 LMK5C33414A
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
VDDO_0_1 | 1 | P | Power supply for OUT0 and OUT1 |
VDD_APLL1_XO | 8 | P | Power supply for XO and APLL1 |
VDDO_2_3 | 11 | P | Power supply for OUT2 and OUT3 |
VDD_APLL2 | 23 | P | Power supply for APLL2 |
VDDO_4_TO_7 | 28 | P | Power supply for OUT4 to OUT7 |
VDD_IN0 | 33 | P | Power supply for IN0 DPLL reference input |
VDD_IN1 | 37 | P | Power supply for IN1 DPLL reference input |
VDD_DIG | 41 | P | Power supply for digital |
VDD_IN23 | 44 | P | Power supply for IN2 and IN3 DPLL reference inputs |
VDD_APLL3 | 47 | P | Power supply for APLL3 |
VDDO_8_TO_13 | 55 | P | Power supply for OUT8 to OUT13 |
DAP | N/A | G | Ground |
CORE BLOCKS(2) | |||
LF1 | 6 | A | External loop filter cap for APLL1 (100 nF). Refer to APLL Loop Filters (LF1, LF2, LF3) for more details. |
CAP_APLL1 | 7 | A | LDO bypass capacitor for APLL1 VCO (10 µF) |
LF2 | 19 | A | External loop filter cap for APLL2 (100 nF). Refer to APLL Loop Filters (LF1, LF2, LF3) for more details. |
CAP3_APLL2 | 20 | A | Internal bias bypass capacitor for APLL2 VCO (10 µF) |
CAP2_APLL2 | 21 | A | Internal bias bypass capacitor for APLL2 VCO (10 µF) |
CAP1_APLL2 | 22 | A | LDO bypass capacitor for APLL2 VCO (10 µF) |
CAP_DIG | 40 | A | LDO bypass capacitor for Digital Core Logic (100 nF) |
CAP_APLL3 | 48 | A | Internal bias bypass capacitor for APLL3 (10 µF) |
LF3 | 49 | A | External loop filter cap for APLL3 (470 nF). Refer to APLL Loop Filters (LF1, LF2, LF3) for more details. |
INPUT BLOCKS | |||
XO | 9 | I | XO/TCXO/OCXO input pin. Refer to Oscillator Input (XO) for configuring the internal XO input termination. |
IN0_P | 34 | I | First input reference to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
IN0_N | 35 | I | |
IN1_N | 38 | I | Second input reference to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
IN1_P | 39 | I | |
IN2_P | 42 | I | Third input reference to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
IN2_N | 43 | I | |
IN3_N | 45 | I | Fourth input reference to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
IN3_P | 46 | I | |
OUTPUT BLOCKS | |||
OUT0_P | 2 | O | Clock Output 0. Sources from all DPLL references, XO, all VCO post-dividers. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL, 1.8-V LVCMOS, or 2.65-V LVCMOS. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT0_N | 3 | O | |
OUT1_N | 4 | O | Clock Output 1. Sources from all DPLL references, XO, all VCO post-dividers. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL, 1.8-V LVCMOS, or 2.65-V LVCMOS. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT1_P | 5 | O | |
OUT2_P | 12 | O | Clock Output 2. Sources from APLL1, APLL2 and APLL3. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT2_N | 13 | O | |
OUT3_N | 14 | O | Clock Output 3. Sources from same output mux as OUT2 from APLL1, APLL2 or APLL3. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT3_P | 15 | O | |
OUT5_P | 24 | O | Clock Output 5. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT5_N | 25 | O | |
OUT4_N | 26 | O | Clock Output 4. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT4_P | 27 | O | |
OUT6_P | 29 | O | Clock Output 6. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT6_N | 30 | O | |
OUT7_N | 31 | O | Clock Output 7. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT7_P | 32 | O | |
OUT8_P | 51 | O | Clock Output 8. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT8_N | 52 | O | |
OUT9_N | 53 | O | Clock Output 9. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT9_P | 54 | O | |
OUT10_P | 56 | O | Clock Output 10. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT10_N | 57 | O | |
OUT11_N | 58 | O | Clock Output 11. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT11_P | 59 | O | |
OUT12_P | 60 | O | Clock Output 12. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT12_N | 61 | O | |
OUT13_N | 62 | O | Clock Output 13. Sources from APLL2 and APLL3. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, HSDS, LVDS, HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
OUT13_P | 63 | O | |
LOGIC CONTROL/STATUS | |||
GPIO2(3) | 10 | I/O, S | POR: ROM page select Normal Operation: GPIO input or output (see description) |
SDIO(4) | 16 | I/O | SPI or I2C Data (SDA) |
SCK(4) | 17 | I | SPI or I2C Clock (SCL) |
SCS_ADD(3) | 18 | I, S | SPI Chip Select (2-state) or POR: I2C address select, LSB (3-state) |
PD# | 36 | I | Device power down (Active low), internal 200-kΩ pullup to VCC |
GPIO0(3) | 50 | I/O, S | POR: ROM page select Normal Operation: GPIO input or output |
GPIO1(3) | 64 | I/O, S | POR: I2C or SPI select Normal Operation: GPIO input or output |