JAJSLE1 December 2023 LMK5C33414A
PRODUCTION DATA
Table 8-2 shows the different pin states of the device.
PIN NAME | POWER DOWN | STATES | POR (SPI) | STATES | POR (I2C) | STATES | NORMAL OPERATION | STATES | SOFT RESET | STATES |
---|---|---|---|---|---|---|---|---|---|---|
PD# |
LOW |
2-level input |
PD# transitions LOW to HIGH |
PD# transitions LOW to HIGH |
HIGH |
2-level input |
HIGH |
2-level input |
||
GPIO0 | Ready for POR | 3-level input | EEPROM/ ROM select | 3-level input | EEPROM/ ROM select | 3-level input | See table | GPIO |
N/A | |
GPIO1 | Ready for POR | 2-level input | VDD | 2-level input | GND | 2-level input | See table | GPIO |
N/A | |
GPIO2 | Ready for POR | 3-level input | EEPROM/ ROM select | 3-level input | EEPROM/ ROM select | 3-level input | See table | GPIO |
N/A | |
SCS_A DD | Ready for POR | 3-level input | SCS | 2-level input | I2C address select | 3-level input | 2-level or 3-level input based on POR |
N/A | ||
SDIO | N/A | SDIO | Data I/O | SDA | Data I/O | SDIO or SDA control interface serial data input/output based on POR | ||||
SCK | N/A | SCK | Clock input | SCL | Clock input | SCK or SCL control interface serial clock input based on POR |