JAJSSK6 December 2023 LMK5C33414AS1
PRODUCTION DATA
Some applications require start-up clocks to operate their entire system at power on. Others may only require a valid clock for the logic device (CPU, ASIC, or FPGA) at power on which may then program the LMK5C33414AS1 with custom settings if the default ROM configuration does not meet the application requirements. The LMK5C33414AS1 provides ROM pages to support default output clocks on start-up and an EEPROM to allow customization of the start-up clocks if the ROM pages do not meet the application requirements. See ROM Selection and EEPROM Overlay for more information.