JAJSSK6 December 2023 LMK5C33414AS1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD(2) | Core supply voltages | –0.3 | 3.6 | V |
VDDO(3) | Output supply voltages | –0.3 | 3.6 | V |
VIN | Input voltage range for clock and logic inputs | –0.3 | VDD+0.3 | V |
VOUT_LOGIC | Output voltage range for logic outputs | –0.3 | VDD+0.3 | V |
VOUT | Output voltage range for clock outputs | –0.3 | VDDO+0.3 | V |
Tj | Junction temperature | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |